Electromagnetic Flowmeters
magnetic-flowmeter
The combination of a replaceable electrode and the diagnostic to defect adhesion level on the electrodes dramatically improves maintainability.
The AXF employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/ADMAG-AXF-Magnetic-Flow-Meters.jpg
The AXFA11 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.
The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.
The AXFA11 also employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/AXFA11-Magnetic-Flow-Converter.jpg
The AXFA14 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.
The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.
The AXFA14 also employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/AXFA14G_C-Magnetic-Flow-Meter-Remote-Converter.jpg
The ADMAG AXR is the world’s first two-wire magnetic flowmeter which employs the fluid noise free “Dual Frequency Excitation Method,” achieving excellent stability for instrumentation.
Like the AXF four-wire magnetic flowmeter series, the ADMAG AXR has user-friendly functions such as a full dot-matrix LCD indicator, electrode adhesion level diagnosis function, and a multi-lingual display. The magnet switches can be used for checking and setting parameters without opening the case cover. /Asset/ADMAG-AXR-Two-wire-Magnetic-Flowmeter.JPG
ADMAG AXF Electromagnetic Flowmeter
The AXF magnetic flowmeter series are sophisticated products with outstanding reliability and ease of operation, developed on the basis of decades of fieldproven experience.The combination of a replaceable electrode and the diagnostic to defect adhesion level on the electrodes dramatically improves maintainability.
The AXF employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/ADMAG-AXF-Magnetic-Flow-Meters.jpg
AXFA11 Electromagnetic Flowmeter Remote Transmitter
The AXFA11 magnetic flowmeter high grade remote converter is a sophisticated product with outstanding reliability and ease of operation, developed on the basis of decades of field-proven experience.The AXFA11 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.
The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.
The AXFA11 also employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/AXFA11-Magnetic-Flow-Converter.jpg
AXFA14G/C Electromagnetic Flowmeter Remote Transmitter
The AXFA14 magnetic flowmeter remote converter is a sophisticated product with outstanding reliability and ease of operation, developed on the basis of decades of fieldproven experience.The AXFA14 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.
The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.
The AXFA14 also employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response. /Asset/AXFA14G_C-Magnetic-Flow-Meter-Remote-Converter.jpg
ADMAG CA Capacitance Electromagnetic Flowmeter
ADMAG CA magnetic flowmeter is excellent at measurement in ultra-low conductivity fluids down to 0.01µS/cm, adhesive fluids, or slurry fluids. Since ADMAG CA employs a non-wetted electrode construction, picking up the signal voltage by electrode plates provided outside a ceramic pipe through the capacitance of the pipe. /Asset/ADMAG-CA-Capacitance-Magnetic-Flowmeter.JPGADMAG AXR Two-wire Electromagnetic Flowmeter
The ADMAG AXR two-wire magnetic flowmeter can be installed in the two-wire system without any AC power source, thus drastically reducing the initial instrumentation cost.The ADMAG AXR is the world’s first two-wire magnetic flowmeter which employs the fluid noise free “Dual Frequency Excitation Method,” achieving excellent stability for instrumentation.
Like the AXF four-wire magnetic flowmeter series, the ADMAG AXR has user-friendly functions such as a full dot-matrix LCD indicator, electrode adhesion level diagnosis function, and a multi-lingual display. The magnet switches can be used for checking and setting parameters without opening the case cover. /Asset/ADMAG-AXR-Two-wire-Magnetic-Flowmeter.JPG