The AXFA14 magnetic flowmeter remote converter is a sophisticated product with outstanding reliability and ease of operation, developed on the basis of decades of fieldproven experience.

The AXFA14 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.

The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.

The AXFA14 also employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response.

Modify Configuration

Item #
Item #
Model
Use
  • C: Explosion proof Type
  • G: General-Purpose Use
Converter Output Signal and Communication
Power Supply
  • 1: Internal Flowmeter, 100 V to 240 V AC or 100 to 120 V DC
  • 2: Internal Flowmeter, 24 V AC/DC
Electrical Connection
  • 2: ANSI 1/2 NPT Female
  • 4: ISO M20x1.5 Female
Indicator
  • 1: With Indicator (Horizontal)
  • 2: With Indicator (Vertical)
  • N: None
Lightning Protector
  • A: Lighting Protector
  • None
Painting Color Change
  • None
  • P1: Coated in black (Munsell N1.5 or its equivalent.)
  • P2: Coated in jade green (Munsell 7.5BG4/1.5 or its equivalent.)
Calibration Certificate
  • L2: Calibration Certificate Level 2
  • L3: Calibration Certificate Level 3
  • L4: Calibration Certificate Level 4
  • None
Alarm
  • C1: Burn Out Down
  • C2: NAMUR NE43 Compilance. Failure alarm down-scale.
  • C3: NAMUR NE43 Compilance. Failure alarm up-scale.
  • None
Options
  • ELC: DC Noise Cut Circuit
  • EM: Active Pulse Output
  • MU: Mass Unit Setting
  • SB: Stainless Steel Mounting Bracket
  • SCT: Stainless Steel Tag Plate
  • X1 Epoxy Resin Coating
  • X2: High Anti-corrosion Coating