The AXF magnetic flowmeter series are sophisticated products with outstanding reliability and ease of operation, developed on the basis of decades of fieldproven experience.

The combination of a replaceable electrode and the diagnostic to defect adhesion level on the electrodes dramatically improves maintainability.

The AXF employs the fluid noise free "Dual Frequency Excitation Method" and the newly added "Enhanced Dual Frequency Excitation Method" as an option for more difficult applications to ensure greater stability and quicker response.

Modify Configuration

Item #
Item #
Type
Model
Use
  • C: Explosion proof Type
  • G: General-Purpose Use
Converter Output Signal and Communication
Power Supply
  • 1: Integral Flowmeter, 100 V to 240 V AC or 100 to 120 V DC
  • 2: Integral Flowmeter, 24 V AC/DC
Lining 1
Electrode Material 2
Electrode Structure
Grounding Ring and Grounding Electrode Material
Process Connection
Lay Length
Electrical Connection
  • 0: JIS G1/2 female
  • 2: ANSI 1/2 NPT Female
  • 4: ISO M20x1.5 Female
Indicator
  • 1: Integral Flowmeter with indicator (Horizontal)
  • 2: Integral Flowmeter with indicator (Vertical)
  • N: Integral Flowmeter without indicator
Calibration
Direction Change of the Electrical Connection
  • None
  • RA: Direction change of the electrical connection +90
  • RB: Direction change of the electrical connection +180
  • RC: Direction change of the electrical connection -90
Special Gaskets
  • GA: Viton® gaskets for use with a PFA or ceramics lining with PVC piping.
  • GC: Acid-resistant Viton® gaskets for use with a PFA or ceramics lining with PVC
  • GD: Alkali-resistant Viton® gaskets for use with a PFA or ceramics lining with PVC
  • None
Oil-prohibited Use
  • K1: Oil-prohibited Use
  • K5: Oil-prohibited Use with Dehydrating Treatment
  • None
Lightning Protector
  • A: Lighting Protector
  • None
Painting Color Change
  • None
  • P1: Coated in black (Munsell N1.5 or its equivalent.)
  • P2: Coated in jade green (Munsell 7.5BG4/1.5 or its equivalent.)
PMI Test Certificate
  • None
  • PM1: Grounding rings
  • PM2: Grounding rings, and flanges or mini flanges
  • PM3: Grounding rings, flanges or mini flanges, and pipe
Bolts, Nuts, and Gaskets
  • BCC: Bolts and nuts: Carbon steel; Gaskets: Chloroprene rubber
  • BCF: Bolts and nuts: Carbon steel; Gaskets: PTFE-sheathed non-asbestos
  • BSC: Bolts: JIS SUS304 (AISI 304 SS stainless steel equivalent); Nuts: JIS SUS403 (AISI 403SS stainless steel equivalent) ; Gaskets: Chloroprene rubber
  • BSF: Bolts: JIS SUS304 (AISI 304 SS stainless steel equivalent); Nuts: JIS SUS403 (AISI 403SS stainless steel equivalent) ; Gaskets: PTFE-sheathed non-asbestos
  • None
Calibration Certificate
  • L2: Calibration Certificate Level 2
  • L3: Calibration Certificate Level 3
  • L4: Calibration Certificate Level 4
  • None
Alarm
  • C1: Burn Out Down
  • C2: NAMUR NE43 Compilance. Failure alarm down-scale.
  • C3: NAMUR NE43 Compilance. Failure alarm up-scale.
  • None
Options
  • ELC: DC Noise Cut Circuit
  • EM: Active Pulse Output
  • M01: Material Certificate
  • MU: Mass Unit Setting
  • PT: Liquid Penetration Test Certificate
  • SC: Five-point Calibration in User-specified Span
  • SCT: Stainless Steel Tag Plate
  • T01: Hydrostatic Test
  • X1 Epoxy Resin Coating
  • X2: High Anti-corrosion Coating
  • 1 Contact Yokogawa for detailed information of the wetted parts material.
  • 2 Contact Yokogawa for detailed information of the wetted parts material.