The AXFA11 magnetic flowmeter high grade remote converter is a sophisticated product with outstanding reliability and ease of operation, developed on the basis of decades of field-proven experience.

The AXFA11 employs an LCD indicator, infra-red switches, and "Easy Setup" parameters to ensure substantially improved ease of maintenance.

The combination of a replaceable electrode type flowtube and diagnostics to detect the adhesion level on the electrodes dramatically improves maintainability.

more

Modify Configuration

Item #
Item #
Model
Use
Converter Output Signal and Communication
Power Supply
  • 1: Internal Flowmeter, 100 V to 240 V AC or 100 to 120 V DC
  • 2: Internal Flowmeter, 24 V AC/DC
Electrical Connection
  • 0: JIS G1/2 female
  • 2: ANSI 1/2 NPT Female
  • 4: ISO M20x1.5 Female
Indicator
Lightning Protector
  • A: Lighting Protector
  • None
Painting Color Change
  • None
  • P1: Coated in black (Munsell N1.5 or its equivalent.)
  • P2: Coated in jade green (Munsell 7.5BG4/1.5 or its equivalent.)
Calibration Certificate
  • L2: Calibration Certificate Level 2
  • L3: Calibration Certificate Level 3
  • L4: Calibration Certificate Level 4
  • None
Glands
  • EG: Waterproof Glands
  • EP: Plastic Glands
  • EU: Waterproof Glands with Union Joints
  • EW: G3/4 Female Waterproof Glands
  • None
Alarm
  • C1: Burn Out Down
  • C2: NAMUR NE43 Compilance. Failure alarm down-scale.
  • C3: NAMUR NE43 Compilance. Failure alarm up-scale.
  • None
Options
  • APC: Air Purge Fitting
  • ELC: DC Noise Cut Circuit
  • EM: Active Pulse Output
  • MU: Mass Unit Setting
  • RK: AM11 Replacement Bracket
  • SB: Stainless Steel Mounting Bracket
  • SCT: Stainless Steel Tag Plate
  • X1 Epoxy Resin Coating
  • X2: High Anti-corrosion Coating
Mounting
  • Panel Mounting
  • Pipe Mounting
  • Surface Mounting