ADMAG CA magnetic flowmeter is excellent at measurement in ultra-low conductivity fluids down to 0.01µS/cm, adhesive fluids, or slurry fluids. Since ADMAG CA employs a non-wetted electrode construction, picking up the signal voltage by electrode plates provided outside a ceramic pipe through the capacitance of the pipe.

Modify Configuration

Item #
Item #
Model
Pipe
Use
  • C: TIIS Flameproof Type
  • G: General Purpose Type
  • N: FM/CSA Explosion Proof Type
Process Connection
Earth Ring Material
  • H: Hastelloy C276 equivalent
  • S: SUS316
  • V: Titanium
Electrical Connection
  • A: ANSI 1/2NPT Female
  • D: DIN Pg13.5 Female
  • J: JIS G1/2 (PF1/2) Female
  • M: ISO M20X1.5 Female
Power Supply
  • A1: 80 to 264V AC / 100 to 130V DC
  • D1: 20.4 to 28.8V DC
Indicator
  • DH: Horizontal (7 Segment LCD)
  • DV: Vertical (7 Segment LCD)
  • N: None
Bolt & Nut Assembly
  • BCC: Carbon steel bolts/nuts and chloroprene gaskets assembly
  • BCF: Carbon steel bolts/nuts and non-asbestos PTFE-wrapped gaskets assembly
  • BSC: Stainless steel bolts (SUS304)/nuts (SUS403) and chloroprene gaskets assembly
  • BSF: Stainless steel bolts (SUS304)/nuts (SUS403) and nonasbestos PTFE-wrapped gaskets assembly
  • None
Calibration Certificate
  • L2: Calibration Certificate Level 2
  • L3: Calibration Certificate Level 3
  • L4: Calibration Certificate Level 4
  • None
Options
  • A: Lightning Protector
  • BR: BRAIN Communication
  • CRC: Rotate Converter 180 deg
  • ECG: Waterproof Glands
  • ECU: Waterproof Glands with Union Joints
  • EPF: Epoxy Coating
  • FRG: Gasket for PVC pipe
  • K1: Oil-prohibited Use
  • K5: Oil-prohibited Use with Dehydrating Treatment
  • M01: Material Certificate
  • MRR: Mirror Finished Ceramics
  • T01: Hydrostatics Test Certificate
  • X2: High Anti-corrosion Coating