The ADMAG AXR two-wire magnetic flowmeter can be installed in the two-wire system without any AC power source, thus drastically reducing the initial instrumentation cost.

The ADMAG AXR is the world’s first two-wire magnetic flowmeter which employs the fluid noise free “Dual Frequency Excitation Method,” achieving excellent stability for instrumentation.

Like the AXF four-wire magnetic flowmeter series, the ADMAG AXR has user-friendly functions such as a full dot-matrix LCD indicator, electrode adhesion level diagnosis function, and a multi-lingual display. The magnet switches can be used for checking and setting parameters without opening the case cover.

Modify Configuration

Item #
Item #
Type
Model
Use
  • C: Explosion proof Type
  • G: General-Purpose Use
Output Signal and Comunication
Power Supply
Lining 1
Electrode Structure 2
Grounding Ring and Grounding Electrode Material 3
Process Connection
Lay Length
Electrode Material
  • H: Hastelloy C276 Equivalent
  • L: JIS SUS316L (AISI 316L SS/EN 1.4404 Equivalent)
  • P: Platinum-iridium
  • T: Tantalum
Electrical Connection
  • 0: JIS G1/2 female
  • 2: ANSI 1/2 NPT Female
  • 4: ISO M20x1.5 Female
Indicator
  • 1: Integral Flowmeter with indicator (Horizontal)
  • 2: Integral Flowmeter with indicator (Vertical)
  • N: Integral Flowmeter without indicator
Direction Change of the Electrical Connection
  • None
  • RA: Direction change of the electrical connection +90
  • RB: Direction change of the electrical connection +180
  • RC: Direction change of the electrical connection: -90
Flameproof Packing Adapter
  • G11: One flameproof packing adapter and one blind plug
  • G32: One flameproof packing adapter addition
Mirror Finished PFA Lining
Bolts, Nuts, and Gaskets
  • BCC: Bolts and nuts: Carbon steel; Gaskets: Chloroprene rubber
  • BCF: Bolts and nuts: Carbon steel; Gaskets: PTFE-sheathed non-asbestos
  • BSC: Bolts: JIS SUS304 (AISI 304 SS stainless steel equivalent); Nuts: JIS SUS403 (AISI 403SS stainless steel equivalent) ; Gaskets: Chloroprene rubber
  • BSF: Bolts: JIS SUS304 (AISI 304 SS stainless steel equivalent); Nuts: JIS SUS403 (AISI 403SS stainless steel equivalent) ; Gaskets: PTFE-sheathed non-asbestos
  • None
Calibration Certificate
  • L2: Calibration Certificate Level 2
  • L3: Calibration Certificate Level 3
  • L4: Calibration Certificate Level 4
  • None
Glands
  • EG: Waterproof Glands
  • EP: Plastic Glands
  • EU: Waterproof Glands with Union Joints
  • None
Options
  • A: Lightning Protector
  • BM: Bar-magnet for operation of magnet switches
  • C1: Down-scale of output status at alarms (Burnout)
  • H: Vent Hole
  • K1: Oil-prohibited Use
  • K5: Oil-prohibited Use with Dehydrating Treatment
  • M01: Material Certificate
  • MU: Mass Unit Setting
  • SC: Five-point Calibration in User-specified Span
  • SCT: Stainless Steel Tag Plate
  • T01: Hydrostatic Test
  • X1: Epoxy Resin Coating
  • X2: High Anti-corrosion Coating
  • 1 Contact Yokogawa for detailed information of the wetted parts material.
  • 2 Contact Yokogawa for detailed information of the wetted parts material.
  • 3 Contact Yokogawa for detailed information of the wetted parts material.