All Categories
>
Flowmeters
>
Electromagnetic Flowmeters
>
Magnetic Flowmeter CA Series
> Configure Product
Configure Product Magnetic Flowmeter CA Series
Close Window
Modify Configuration
Reset
Cancel
View Results
Model
CA0015: Magnetic Flowmeter (15 mm/0.5 in)
CA0025: Magnetic Flowmeter (25 mm/1 in)
CA0040: Magnetic Flowmeter (40 mm/1.5 in)
CA0050: Magnetic Flowmeter (50 mm/2 in)
CA0080: Magnetic Flowmeter (80 mm/3 in)
CA0100: Magnetic Flowmeter (100 mm/4 in)
CA0150: Magnetic Flowmeter (150 mm/6 in)
CA0200: Magnetic Flowmeter (200 mm/8 in)
Use
C: Explosion protection
G: General-purpose
Construction
A: Integral Type Flowmeter
Explosion Protection
000: Non Explosion Protection Approval
Process Connection
AA1: ASME Class 150 Wafer
AA2: ASME Class 300 Wafer
AC1: GB PN10 Wafer
AC2: GB PN16 Wafer
AC4: GB PN40 Wafer
AE1: EN PN10 Wafer
AE2: EN PN16 Wafer
AE4: EN PN40 Wafer
AJ1: JIS 10K Wafer
AJ2: JIS 20K Wafer
Lining
C: Ceramics Tube
Electrode
N: Capacitance Electrode
Grounding Device
2: Grounding Rings
Housing and Coating
1: Standard Material with Standard Coating
2: Standard Material with Rugged Coating
Cable Entry
0: JIS G1/2 Female
2: ASME 1/2 NPT Female
4: ISO M20×1.5 Female
Accuracy
B: Standard
Power Supply
1: 100-240 V AC / 100-120 V DC
2: 24 V AC / DC
Communication and I/O
JA: HART 7 and I/O (Type A)
JE: HART 7 and I/O (Type E)
Transmitter Wiring Terminal
1: M4 Screw-type
2: Clamp Type
Display
1: With Display (English, Multi-language)
2: With Display (English, Chinese)
N: Without Display/Remote Sensor
Grounding Ring
GRJ: Grounding Rings (Plate Type J)
GRN: Grounding Rings (Plate Type N)
GRW: Grounding Rings (Plate Type W)
Cable Glands
EG2: Waterproof Glands (Type G2),
EG3: Waterproof Glands (Type G3),
EP2: Plastic Glands (Type P2),
EP3: Plastic Glands (Type P3),
EU2: Waterproof Glands (Type U2),
EU3: Waterproof Glands (Type U3),
None
Tag Plate and Mounting Bracket
SCT: Stainless Steel Tag Plate
Bolts, Nuts and Gaskets
BSC: Bolts, Nuts and Gaskets (Type C),
BSF: Bolts, Nuts and Gaskets (Type F),
None
Special Gaskets
GA: Plastic Pipe Gaskets
GF: Metal Pipe Alkali-resistant Gaskets
None
Cable Entry Direction Change
RH: Cable Entry Direction Change
Application, Usage, and Operating Function
C1: Output Signal on Failure (Low)
C2: Output Signal on Failure (Low, NE 43)
C3: Output Signal on Failure (High, NE 43)
CM: Mirror Finished Ceramics
K1: Oil Prohibited Use
K5: Oil Prohibited Use with Dehydration
MU: Oil Prohibited Use with Dehydration
Certificates, Flow Calibration, Tests
E01: Material Certificate (EN 10204-3.1)
L2: Calibration Certificate (Level 2),
L3: Calibration Certificate (Level 3),
L4: Calibration Certificate (Level 4),
M01: Material Certificate
PM1: PMI Test (Type 1),
SC: Specified Span Five-point Calibration
T01: Hydrostatic Test
Regional Standard
CH: China Domestic Sales
EC: CE Marking
Reset
Cancel
View Results