Vortex Flowmeters
vortex-flowmeter-1
digitalYEWFLO Multi-Variable Type (Option: /MV) built-in temperature sensor, so that temperature measurement and Mass Flow calculation is available. digitalYEWFLO Reduced Bore Type (Option: /R1, /R2) integrated and casting construction with concentric reduced bore piping.
It benefits piping cost reduction and lower flow range. /Asset/DY-Vortex-Flowmeter.JPG
digitalYEWFLO Multi-Variable Type (Option: /MV) built-in temperature sensor, so that temperature measurement and Mass Flow calculation is available. digitalYEWFLO Reduced Bore Type (Option: /R1, /R2) integrated and casting construction with concentric reduced bore piping.
It benefits piping cost reduction and lower flow range. /Asset/DYA-Vortex-Flow-Converter.JPG
DY Vortex Flowmeter
By the unique SSP (Spectral signal processing) technology, digitalYEWFLO provides high accuracy and stability, even in harsh process conditions. Combined with high reliability and robust design, it delivers improvements in plant efficiency and reduced operating costs.digitalYEWFLO Multi-Variable Type (Option: /MV) built-in temperature sensor, so that temperature measurement and Mass Flow calculation is available. digitalYEWFLO Reduced Bore Type (Option: /R1, /R2) integrated and casting construction with concentric reduced bore piping.
It benefits piping cost reduction and lower flow range. /Asset/DY-Vortex-Flowmeter.JPG
DYA Vortex Flow Converter
By the unique SSP (Spectral signal processing) technology, digitalYEWFLO provides high accuracy and stability, even in harsh process conditions. Combined with high reliability and robust design, it delivers improvements in plant efficiency and reduced operating costs.digitalYEWFLO Multi-Variable Type (Option: /MV) built-in temperature sensor, so that temperature measurement and Mass Flow calculation is available. digitalYEWFLO Reduced Bore Type (Option: /R1, /R2) integrated and casting construction with concentric reduced bore piping.
It benefits piping cost reduction and lower flow range. /Asset/DYA-Vortex-Flow-Converter.JPG