All Categories
>
Flowmeters
>
Vortex Flowmeters
>
VY4A Vortex Flowmeter Remote Transmitter
> Configure Product
Configure Product VY4A Vortex Flowmeter Remote Transmitter
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
VY4A-000-10JA100
Model
VY4A: Vortex Flowmeter Remote Transmitter
Certification
000: Non-Ex without CE/CSA marking
001: Non-Ex with CE marking
002: Non-Ex with Canada CSA marking
003: Non-Ex for China
004: Non-Ex with EAC approval marking
CF1: FMc Flameproof with Dual Seal certified (Canada)
CS1: FMc Intrinsically safe with Dual Seal certified (Canada)
FF1: FM Flameproof with Dual Seal certified
FS1: FM Intrinsically safe with Dual Seal certified
GF2: EAC Flameproof "db"
GS2: EAC Intrinsically safe "ia"
JF5: Japan Flameproof "db"
KF2: ATEX Flameproof "db"
KS2: ATEX Intrinsically safe "ia"
NF2: NEPSI Flameproof "db" (China)
NS2: NEPSI Intrinsically safe "ia" (China)
PF2: Korea Flameproof "db"
PS2: Korea Intrinsically safe "ia"
SF2: IECEx Flameproof "db"
SS2: IECEx Intrinsically safe "ia"
UF2: INMETRO Flameproof "db" (Brazil)
US2: INMETRO Intrinsically safe "ia" (Brazil)
Housing Material, Coating
1: Standard Material with Standard Coating
2: Standard Material with Rugged Coating
Cable Entry
0: JIS G1/2 Female, one electrical connection
2: ASME 1/2 NPT Female, one electrical connection
4: ISO M20x1.5 Female, one electrical connection
A: JIS G1/2 Female, two electrical connection
C: ASME 1/2 NPT Female, two electrical connection
E: ISO M20x1.5 Female, two electrical connection
Communication and I/O
F0: FOUNDATION Fieldbus Communication
JA: HART 7 communication, 4-20 mA DC, Pulse/Status Output
Display
1: With Display
N: Without Display
Application, Use, Calculation
A: Lightning Protector
C1: Output Signal Down on Failure
C2: Output Signal Down on Failure (NE43 Compliant)
C3: Output Signal Up on Failure (NE43 Compliant)
DS1: Dual-Sensor (Welded) for Upstream
DS2: Dual-Sensor (Welded) for Downstream
DSA: Dual-Sensor (Welded) for Upstream
DSB: Dual-Sensor (Welded) for Downstream
LAT: Low Ambient Temperature
PJ: Delivery to Japan
SL: SIL2 Certification
WCA: Marine Certificate: ABS
WCD: Marine Certificate: DNV
Tag Plate and Mounting Bracket
SCT: Stainless Steel Tag Plate
Cable Entry Direction, Plug
PA2: Two Blanking Plugs temporarily assembled
PG: One Blanking Plug
PG2: Two Blanking Plugs
RH: Cable Entry Direction Change
Certificates, Flow Calibration, Tests
L2: Calibration Certificate (Lv.2)
L3: Calibration Certificate (Lv.3)
L4: Calibration Certificate (Lv.4)
L6: Combined Calibration Certificate (Lv.2,3,4)
Reset
Cancel
View Results