By the unique SSP (Spectral signal processing) technology, digitalYEWFLO provides high accuracy and stability, even in harsh process conditions. Combined with high reliability and robust design, it delivers improvements in plant efficiency and reduced operating costs.

digitalYEWFLO Multi-Variable Type (Option: /MV) built-in temperature sensor, so that temperature measurement and Mass Flow calculation is available. digitalYEWFLO Reduced Bore Type (Option: /R1, /R2) integrated and casting construction with concentric reduced bore piping.

It benefits piping cost reduction and lower flow range.

Modify Configuration

Item #
Item #
Model
Output Signal/Comunication
  • D: 4 to 20mA DC, Pulse BRAIN Communication
  • E: 4 to 20 mA DC, Pulse HART5 Communication
  • F: Digital communication (Foundation Fieldbus protocol)
  • J: 4 to 20 mA DC, Pulse HART5 / HART7 Communication
Electrical Connection
  • 0: JIS G1/2 female
  • 2: ANSI 1/2 NPT Female
  • 4: ISO M20x1.5 Female
Indicator
  • D: With Display
  • N: Without Display
Select Approval
  • JF3: TIIS Flameproof Approval
  • None
Multi-Variable Type
  • MV: Multi-Variable Type: Build in Temperature sensor in vortex shedder bar
  • None
Paint Color Change
  • None
  • P1: N1.5 Black
  • P2: 7.5BG4/4.5 Shade Green
Flameproof Packing Adapter
  • G11: One Piece
  • G12: Two Pieces
  • None
Calibration Certificate
  • L2: Level 2 Declaration and Calibration Equipment List
  • L3: Level 3 Declaration and Primary Standard List
  • L4: Level 4 Declaration and YOKOGAWA Measuring
  • None
Coating
  • None
  • X1: Epoxy Coating
  • X2: Piling up Coating of epoxy and polyurethane
Options
  • A: Lighting Protector
  • C1: Down-scale burn-out in CPU or EEPROM failure
  • NM: Compliance with NAMUR
  • SB: Stainless Steel Bracket for Remote Conveter
  • SCT: Stainless Steel Tag Plate