Modify Configuration

Item #
Model
Certification
Type of Body
Type of Shedder Bar
Body and Shedder Bar Material
Process Connection
Housing Material, Coating
  • 1: Standard Material with Standard Coating
  • 2: Standard Material with Rugged Coating
Cable Entry
Communication and I/O
  • F0: FOUNDATION Fieldbus Communication
  • JA: HART 7 communication, 4-20 mA DC, Pulse/Status Output
  • NN: None (Remote Sensor)
Display
  • 1: With Display
  • N: Without Display / Remote Sensor
Application, Use, Calculation
  • A: Lightning Protector
  • C1: Output Signal Down on Failure
  • C2: Output Signal Down on Failure (NE43 Compliant)
  • C3: Output Signal Up on Failure (NE43 Compliant)
  • K1: Degrease Cleansing Treatment
  • PJ: Delivery to Japan
  • SL: SIL2 Certification
  • SPG: Stainless Steel Gasket plated with Silver
  • WCA: Marine Certificate: ABS
  • WCD: Marine Certificate: DNV
Tag Plate and Mounting Bracket
  • SCT: Stainless Steel Tag Plate
Piping Parts
  • BL: Stainless Steel Bolt & Nut Assembly
Cable Entry Direction, Plug
  • PA: Blanking Plug temporarily assembled
  • PG: One Blanking Plug
  • RH: Cable Entry Direction Change
Certificates, Flow Calibration, Tests
  • E01: Material Cert.: EN10204-3.1 (Lv.1)
  • E02: Material Cert.: EN10204-3.1 (Lv.2)
  • E03: Material Cert.: EN10204-3.1 (Lv.3)
  • E04: Material Cert.: EN10204-3.1 (Lv.4)
  • E05: Material Cert.: EN10204-3.1 (Lv.5)
  • L2: Calibration Certificate (Lv.2)
  • L3: Calibration Certificate (Lv.3)
  • L4: Calibration Certificate (Lv.4)
  • L6: Combined Calibration Certificate (Lv.2,3,4)
  • M01: Material Cert.: Mill sheets (Lv.1)
  • M02: Material Cert.: Mill sheets (Lv.2)
  • M03: Material Cert.: Mill sheets (Lv.3)
  • M04: Material Cert.: Mill sheets (Lv.4)
  • P31: Product Certifications: /E05/WPA/T01/PM2/PT
  • P32: Product Certifications: /E05/WPA/T02/PM2/PT
  • P33: Product Certifications: /E05/WPB/T01/PM2/PT
  • P34: Product Certifications: /E05/WPB/T02/PM2/PT
  • PM1: PMI Test (Level1)
  • PM2: PMI Test (Level2)
  • PT: Liquid Penetrant Test
  • T01: Pressure/Leak (Hydrostatic/Pneumatic) Test
  • T02: Pressure/Leak (Hydrostatic) Test
  • WPA: Welding Documents: ASME
  • WPB: Welding Documents: EN