Modify Configuration

Use
Explosion Protection
Housing and Coating
1: Standard Material with Standard Coating 2: Standard Material with Rugged Coating
Cable Entry
0: JIS G1/2 Female 2: ASME 1/2 NPT Female 4: ISO M20×1.5 Female
Power Supply
1: 100-240 V AC / 100-120 V DC 2: 24 V AC / DC
Communication and I/O
D: BRAIN J: HART 7
Communication and I/O Code (Type)
Application, Usage, and Operating Function
  • APC: Air Purge Fitting
  • C1: Signal Down on Failure
  • C2: Signal Down on Failure (NAMUR NE 43 Compliant)
  • C3: Signal Up on Failure (NAMUR NE 43 Compliant)
  • CH: Country-specific delivery: China
  • CS: Canada Domestic Sales
  • EC: CE Marking
  • ELC: DC Noise Cut Circuit (for electrolytic bath)
  • HF2: Enhanced Dual Frequency Excitation Type
  • MC: microSD Card
  • PJ: Country-specific delivery: Japan
  • VE: EAC Approval Marking without Russian Pattern Approval Marking
  • VR: EAC Approval and Russian Pattern Approval Marking
Tag Plate and Mounting Bracket
  • RK: AM11 Replacement Bracket
  • SB: Stainless Steel Mounting Bracket
  • SCT: Stainless Steel Tag Plate
Certificate, Calibration, and Various Test
  • L2: Calibration Certificate (Level 2)
  • L3: Calibration Certificate (Level 3)
  • L4: Calibration Certificate (Level 4)
Direction of Cable Entry, Waterproof, Plastic and Flameproof Glands
  • EG5: Waterproof Glands (Type G5)
  • EP5: Plastic Glands (Type P5)
  • EU5: Waterproof Glands (Type U5)
  • EW5: Waterproof Glands (Type W5)
Mounting Type
  • Panel Mounting
  • Pipe Mounting
  • Surface Mounting