Diaphragm seals are used to prevent process medium form entering directly into the pressure-sensing assembly of the differential pressure transmitter, they are connected to the transmitter using capillaries filled with fill fluid.

EJA118E Diaphragm Sealed Differential Pressure Transmitters can be used to measure liquid, gas, or steam flow, as well as liquid level, density, and pressure.

EJA118E outputs a 4 to 20 mA DC signal corresponding to the measured differential pressure. Its highly accurate and stable sensor can also measure the static pressure which can be shown on the integral indicator or remotely monitored via BRAIN or HART communications. Other key features include quick response, remote set-up using communications, and self-diagnostics.

FOUNDATION Fieldbus and PROFIBUS PA protocol types are also available.

All EJA-E series models in their standard configuration, with the exception of the Fieldbus and PROFIBUS types, are certified as complying with SIL 2 for safety requirement.

Modify Configuration

Item #
Item #
Model
Output Signal
Measurement Span (Capsule)
Coverflange Bolts and Nuts Material
  • C: 660 SST
  • G: 316L SST
  • J: B7 carbon steel
Installation
Amplifier Housing
  • 1: Cast aluminum alloy
  • 2: ASTM CF-8M stainless steel
  • 3: Cast aluminum alloy with corrosion resistance properties
Electrical Connection
Integral Indicator
  • D: Digital indicator
  • E: Digital indicator with the range setting switch (push button)
  • N: None
Mounting Bracket
  • B: 304 SST 2-inch pipe mounting, flat type
  • J: 316 SST 2-inch pipe mounting, flat type
  • N: None
Select Approval
  • CF1: Canadian Standards Association (CSA) - Explosionproof Approval
  • CS1: Canadian Standards Association (CSA) - Intrinsically safe Approval
  • CU1: Canadian Standards Association (CSA) - Combined CF1 and CS1
  • FF1: FM Explosionproof Approval
  • FS1: FM Intrinsically safe Approval
  • FU1: FM Combined FF1 and FS1
  • KF22: ATEX - Flameproof Approval
  • KS21: ATEX - Intrinsically safe Approval
  • KU22: ATEX - Combined KF22, KS21 and ATEX Intrinsically safe Ex ic
  • None
  • SF2: IECEx Scheme - Flameproof Approval
  • SU21: IECEx Intrinsically safe and Flameproof Approval
Process Connection Style
  • E: Extended Type
  • W: Flush Type
  • Y: Combination Type (Extended and Flush)
Process Connection Size
  • 3: 3-inch (80mm)
  • 4: 4-inch (100 mm)
Flange Rating
Flange Material
  • A: JIS S25C
  • B: 304 SST
  • C: 316 SST
Wetted Parts Material 1
Gasket Contact Surface
Flushing Connection Ring
Extension
Fill Fluid
Capillary Connection
Capillary Length
Painting - Color change (Optional)
  • None
  • P: Painting: Color change (Amplifier cover only)
  • PR: Painting: Color change (Amplifier cover and terminal cover, Munsell 7.5 R4/14)
Oil-prohibited Use (Optional)
  • K1: Oil-prohibited Use - Degrease cleansing treatment
  • K5: Oil-prohibited Use with dehydrating treatment - Degrease cleansing and dehydrating treatment
  • None
Calibration Unit (Optional)
  • D1: P calibration (psi unit)
  • D3: bar calibration (bar unit)
  • D4: M calibration (kgf/cm2 unit)
  • None
Output Limits and Failure Operation (Optional)
  • C1: Output limits and failure operation - Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2mA DC or less
  • C2: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2 mA DC or less)
  • C3: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm up-scale: Output status at CPU failure and hardware error is 110%, 21.6 mA or more)
  • None
Optional Specification
  • A: Lightning protector
  • A1: Gold-plated diaphragm
  • CB: Data configuration at factory - Data configuration for BRAIN communication type (Software damping)
  • HC: 316 SST Exterior Parts (316 SST zero-adjustment screw and setscrews)
  • HE: Fluoro-rubber O-ring (All O-rings of amplifier housing. Lower limit of ambient temperature: –15°C (5°F))
  • M2E: Material certificate - Process flange, Block, Pipe, Base
  • M2W: Material certificate - Process flange, Block
  • M2Y: Material certificate - High Pressure side: Process flange, Block, Pipe, base / Low Pressure side: Process flange, Block
  • N4: Wired tag plate (316 SST tag plate wired onto transmitter)
  • R: Operating temperature correction
  • V: Capillary without PVC sheaths
  • X2: Painting - Coating change (Anti-corrosion coating)
  • 1 Be very careful with highly corrosive process fluids such as hydrochloric acid, sulfuric acid, hydrogen sulfide, sodium hypochlorite, and high-temperature steam (150°C [302°F] or above). Contact Yokogawa for detailed information of the wetted parts material