The EJX range of transmitters is Yokogawa’s premium performance line of DPharp pressure transmitters. Released in 2004, it offers the most technologically advanced solution with class-leading performance and stability specifications. Additionally, the EJX family offers unique features such as standard IEC61508 certification, optional contact output, advanced diagnostics, multivariable mass flow measurement and ISA100 wireless capability./Asset/EJX110A_01.jpg