The high performance EJX930A multivariable transmitter features multi-sensing technology with a single-crystal silicon resonant sensor that outputs the measured differential pressure, static pressure and process temperature, which covers multiple protocols: HART, FOUNDATION fieldbus and RS485 Modbus.

Additionally the HART protocol and FOUNDATION fieldbus protocol types are suitable to measure dynamically calculated and fully compensated mass flow for liquid, gas, or steam. 4 to 20 mA DC signal output is available in HART protocol type.

FDT/DTM* standard conforming software is available for transmitter configuration. FSA120 (FieldMate™ FlowNavigator™) is used for flow configuration of the HART protocol and FOUNDATION fieldbus protocol types.
    *: FDT (Field Device Tool): Defines the system environment in which the DTM runs. DTM (Device Type Manager): The application which defines the graphical user interface (GUI) specific to the device.

Modify Configuration

Item #
Item #
Model
Output Signal
Measurement Span (Capsule)
Wetted Parts Material 1
Process Connections (High Side)
Process Connections (Low Side)
Bolts and Nuts Material
  • C: 660 SST
  • G: 316L SST
  • J: B7 carbon steel
Installation
Amplifier Housing
  • 1: Cast aluminum alloy
  • 2: ASTM CF-8M stainless steel
Electrical Connection
Integral Indicator
  • D: with digital indicator
  • N: None
Mounting Bracket
  • B: 304 SST 2-inch pipe mounting, flat type
  • D: 304 SST 2-inch pipe mounting, L type
  • J: 316 SST 2-inch pipe mounting, flat type
  • K: 316 SST 2-inch pipe mounting, L type
  • N: None
Select Approval
  • CF1: Canadian Standards Association (CSA) - Explosionproof Approval
  • CSA: Intrinsically Safe Approval
  • FF1: FM Explosionproof Approval
  • KF22: ATEX - Flameproof Approval
  • KS2: ATEX - Intrinsically safe Approval (Certificate: KEMA 06ATEX0037X II 1G)
  • None
  • SF2: IECEx Scheme - Flameproof Approval
External Temperature Input
Measurement Function
  • A - Multi Sensing (DP, P and T)
  • B - Mass Flow Measurement (Flow, DP, P and T)
Painting - Color change (Optional)
  • None
  • P: Painting: Color change (Amplifier cover only)
  • PR: Painting: Color change (Amplifier cover and terminal cover, Munsell 7.5 R4/14)
Lightning Protector (Optional)
  • A: Lightning Protector
  • None
Advance Diagnostics (Optional)
  • DG6: Advanced diagnostics
  • None
Oil-prohibited Use (Optional)
  • K1: Oil-prohibited Use - Degrease cleansing treatment
  • K2: Oil-prohibited Use - Degrease Cleansing Treatment with Fluorinated Oilfilled Capsule
  • K3: Capsule fill fluid - Fluorinated oil filled In capsule
  • K5: Oil-prohibited Use with dehydrating treatment - Degrease cleansing and dehydrating treatment
  • K6: Oil-prohibited Use with dehydrating treatment - Degrease cleansing and dehydrating treatment and fluorinated oilfilled capsule
  • None
Calibration Unit (Optional)
  • D1: P calibration (psi unit)
  • D3: bar calibration (bar unit)
  • D4: M calibration (kgf/cm2 unit)
  • None
Output Limits and Failure Operation (Optional)
  • C1: Output limits and failure operation - Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2mA DC or less
  • C2: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2 mA DC or less)
  • C3: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm up-scale: Output status at CPU failure and hardware error is 110%, 21.6 mA or more)
  • None
Optional Specification
  • A1: Gold-plated diaphragm
  • CA: Data configuration at factory - Data configuration for HART communication type (Software damping, Descriptor, Message)
  • HC: 316 SST Exterior Parts (316 SST zero-adjustment screw and setscrews)
  • HE: Fluoro-rubber O-ring (All O-rings of amplifier housing. Lower limit of ambient temperature: –15°C (5°F))
  • M01: Material certificate - Cover flange
  • N4: Wired tag plate (316 SST tag plate wired onto transmitter)
  • PE3: European Pressure Equipment Directive (PED 97/23/EC - Category III, Module H, Type of Equipment: Pressure Accessory-Vessel, Type of Fluid: Liquid and Gas, Group of Fluid: 1 and 2; Lower limit of ambient and process temperature: -29°C
  • X2: Painting - Coating change (Anti-corrosion coating)
  • 1 Be very careful with highly corrosive process fluids such as hydrochloric acid, sulfuric acid, hydrogen sulfide, sodium hypochlorite, and high-temperature steam (150°C [302°F] or above). Contact Yokogawa for detailed information of the wetted parts material