The high performance absolute pressure transmitter EJA310E features single crystal silicon resonant sensor and is suitable to measure liquid, gas, or steam pressure.

The EJA310E outputs a 4 to 20 mA DC signal corresponding to the measured pressure. It also features quick response, remote setup and monitoring via BRAIN or HART communications and self-diagnostics.

FOUNDATION Fieldbus and PROFIBUS PA protocol types are also available.

All EJA-E series models in their standard configuration, with the exception of the Fieldbus and PROFIBUS types, are certified by TÜV as complying with SIL 2 for safety requirement.

Modify Configuration

Item #
Item #
Model
Output Signal
Measurement Span (Capsule)
Wetted Parts Material 1
Process Connections (High Side)
Bolts and Nuts Material
  • C: 660 SST
  • G: 316L SST
  • J: B7 carbon steel
Installation
Amplifier Housing
  • 1: Cast aluminum alloy
  • 2: ASTM CF-8M stainless steel
  • 3: Cast aluminum alloy with corrosion resistance properties
Electrical Connection
Integral Indicator
  • D: Digital indicator
  • E: Digital indicator with the range setting switch (push button)
  • N: None
Mounting Bracket
  • B: 304 SST 2-inch pipe mounting, flat type
  • D: 304 SST 2-inch pipe mounting, L type
  • J: 316 SST 2-inch pipe mounting, flat type
  • K: 316 SST 2-inch pipe mounting, L type
  • N: None
Painting - Color change (Optional)
  • None
  • P: Painting: Color change (Amplifier cover only)
  • PR: Painting: Color change (Amplifier cover and terminal cover, Munsell 7.5 R4/14)
Select Approval
  • CF1: Canadian Standards Association (CSA) - Explosionproof Approval
  • CS1: Canadian Standards Association (CSA) - Intrinsically safe Approval
  • CU1: Canadian Standards Association (CSA) - Combined CF1 and CS1
  • FF1: FM Explosionproof Approval
  • FS1: FM Intrinsically safe Approval
  • FU1: FM Combined FF1 and FS1
  • KF22: ATEX - Flameproof Approval
  • KS21: ATEX - Intrinsically safe Approval
  • KU22: ATEX - Combined KF22, KS21 and ATEX Intrinsically safe Ex ic
  • None
  • SF2: IECEx Scheme - Flameproof Approval
  • SU21: IECEx Intrinsically safe and Flameproof Approval
Oil-prohibited Use (Optional)
  • K1: Oil-prohibited Use - Degrease cleansing treatment
  • K2: Oil-prohibited Use - Degrease Cleansing Treatment with Fluorinated Oilfilled Capsule
  • K3: Capsule fill fluid - Fluorinated oil filled In capsule
  • K5: Oil-prohibited Use with dehydrating treatment - Degrease cleansing and dehydrating treatment
  • K6: Oil-prohibited Use with dehydrating treatment - Degrease cleansing and dehydrating treatment and fluorinated oilfilled capsule
  • None
Calibration Unit (Optional)
  • D1: P calibration (psi unit)
  • D3: bar calibration (bar unit)
  • D4: M calibration (kgf/cm2 unit)
  • None
Output Limits and Failure Operation (Optional)
  • C1: Output limits and failure operation - Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2mA DC or less
  • C2: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2 mA DC or less)
  • C3: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm up-scale: Output status at CPU failure and hardware error is 110%, 21.6 mA or more)
  • None
Gold-plated capsule gasket (Optional)
  • GS: Gold-plated 316L SST capsule gasket. Without drain and vent plugs
  • None
Optional Specification
  • A: Lightning protector
  • A1: Gold-plated diaphragm
  • CB: Data configuration at factory - Data configuration for BRAIN communication type (Software damping)
  • HC: 316 SST Exterior Parts (316 SST zero-adjustment screw and setscrews)
  • HE: Fluoro-rubber O-ring (All O-rings of amplifier housing. Lower limit of ambient temperature: –15°C (5°F))
  • M01: Material certificate - Cover flange
  • N1: Body option - Without drain and vent plugs
  • N4: Wired tag plate (316 SST tag plate wired onto transmitter)
  • X2: Painting - Coating change (Anti-corrosion coating)
  • 1 Be very careful with highly corrosive process fluids such as hydrochloric acid, sulfuric acid, hydrogen sulfide, sodium hypochlorite, and high-temperature steam (150°C [302°F] or above). Contact Yokogawa for detailed information of the wetted parts material