All Categories
>
Flowmeters
>
Electromagnetic Flowmeters
>
ADMAG TI Series Electromagnetic Flowmeters
>
AXW4A Electromagnetic Flowmeter Remote Transmitter
> Configure Product
Configure Product AXW4A Electromagnetic Flowmeter Remote Transmitter
Close Window
Modify Configuration
Reset
Cancel
View Results
Use
C:Explosion protection
G:General-purpose
Explosion Protection
000:Non Explosion Protection Approval
KF2:ATEX Flameproof
PF2:Korea Flameproof
SF2:IECEx Flameproof
UF2:INMETRO Flameproof (Brazil)
Housing and Coating
1:Standard Material with Standard Coating
2:Standard Material with Rugged Coating
Cable Entry
0:JIS G1/2 Female
2:ASME 1/2 NPT Female
4:ISO M20×1.5 Female
Power Supply
1:100-240 V AC / 100-120 V DC
2:24 V AC / DC
Communication and I/O
D:BRAIN
F0:FOUNDATION fieldbus I/O
J:HART 7
M:Modbus
P0: EtherNet/IP
Communication and I/O Code (Type)
A:Type A
E:Type E
G:Type G
Transmitter Wiring Terminal
1:M4 Screw-type
2:Clamp Type
Display
1:With Display (English, Multi-language)
2:With Display (English, Chinese)
3: With Display (English)
N:Without Display/Remote Sensor
Application, Usage, and Operating Function
C1:Signal Down on Failure
C2:Signal Down on Failure (NAMUR NE 43 Compliant)
C3:Signal Up on Failure (NAMUR NE 43 Compliant)
CS:Canada Domestic Sales
E21:NAMUR NE21
EC:CE Marking
ELC:DC Noise Cut Circuit (for electrolytic bath)
MC:microSD Card
PJ: Japan Domestic Sales
SL: SIL Certification, SIL2
VE: EAC Approval Marking without Russian Pattern Approval Marking
VR: EAC Approval and Russian Pattern Approval Marking
WCD: Marine Type Approval: DNV
Tag Plate and Mounting Bracket
SB:Stainless Steel Mounting Bracket
SCT:Stainless Steel Tag Plate
Certificate, Calibration, and Various Test
L2: Calibration Certificate (Level 2)
L3: Calibration Certificate (Level 3)
L4: Calibration Certificate (Level 4)
Direction of Cable Entry, Cable Gland
EG4:Waterproof Glands (Type G4)
EG5:Waterproof Glands (Type G5)
EP4: Plastic Glands (Type P4)
EP5:Plastic Glands (Type P5)
EU4:Waterproof Glands (Type U4)
EU5:Waterproof Glands (Type U5)
Reset
Cancel
View Results