The ADMAG AXWTM series of magnetic flow meters has been developed based on Yokogawa’s decades long experience in Magnetic Flowmeters. The AXW series continues the tradition of high quality and reliability that has become synonymous with the Yokogawa name.

The AXW series is ideal for industrial process lines, and water supply / sewage applications. With outstanding reliability and ease of operation, developed on decades of field-proven experience, the AXW will increase user benefits while reducing total cost of ownership.

Sizes are available from 500 mm (20 in.) to 1800 mm (72 in.) with a wide liner selection such as PTFE, hard rubber, soft rubber, and polyurethane lining. Offering industry standard process connections such as ASME, AWWA, EN, JIS, and AS flange standards. A submersible version is also available.

Modify Configuration

Item #
Item #
Model
Use
  • C: Explosion protection
  • G: General-purpose Type
  • W: Submersible Type
Construction
Explosion Protection
Process Connection
Linning
Electrode
  • H: Nickel Alloy
  • L: Stainless Steel 316L
Grounding Device
  • 1: None
  • 2: Grounding Rings
Housing and Coating
  • 1: Standard Material with Standard Coating
  • 2: Standard Material with Rugged Coating
Cable Entry
  • 0: JIS G1/2 Female
  • 2: ASME 1/2 NPT Female
  • 4: ISO M20×1.5 Female
Accuracy
Power Supply
  • 1: 100-240 V AC / 100-120 V DC
  • 2: 24 V AC / DC
Communication and I/O
Transmitter Wiring Terminal
  • 1: M4 Screw-type
  • 2: Clamp Type
Display
  • 1: With Display (English, Multi-language)
  • 2: With Display (English, Chinese)
  • 3: With Display (English)
  • N: Without Display/Remote Sensor
Application, Usage, and Operating Function
  • C1: Signal Down on Failure
  • C2: Signal Down on Failure (NAMUR NE 43 Compliant)
  • C3: Signal Up on Failure (NAMUR NE 43 Compliant)
  • CS: Canada Domestic Sales
  • E21: NAMUR NE21
  • EC: CE Marking
  • ELC: DC Noise Cut Circuit (for electrolytic bath)
  • K1: Oil Prohibited Use
  • K5: Oil Prohibited Use with Dehydration
  • MC: microSD Card
  • MU: Mass Unit Setting
  • NSF: NSF61 Drinking Water Certification
  • PJ: Japan Domestic Sales
  • RW: Wafer Type Replacement Model
  • SL: SIL Certification, SIL2
  • TS1: TSG marking: Pressure class GC1
  • TS2: TSG marking: Pressure class GC2
  • VE: EAC Approval Marking without Russian Pattern Approval Marking
  • VR: EAC Approval and Russian Pattern Approval Marking
  • WCD: Marine Type Approval: DNV
Tag Plate and Mounting Bracket
  • SCT: Stainless Steel Tag Plate
Piping Parts
Direction of Cable Entry, Cable Gland
  • EG2: Waterproof Glands (Type G2)
  • EG3: Waterproof Glands (Type G3)
  • EP2: Plastic Glands (Type P2)
  • EP3: Plastic Glands (Type P3)
  • EU2: Waterproof Glands (Type U2)
  • EU3: Waterproof Glands (Type U3)
  • RH: Cable Entry Direction Change
Certificate, Calibration, and Various Test
  • E01: Material Certificate (EN 10204-3.1)
  • L2: Calibration Certificate (Level 2)
  • L3: Calibration Certificate (Level 3)
  • L4: Calibration Certificate (Level 4)
  • M01: Material Certificate
  • PM1: PMI Test (Type 1)
  • PM2: PMI Test (Type 2)
  • PM3: PMI Test (Type 3)
  • PT: Liquid Penetration Test
  • SC: Specified Span Five-point Calibration
  • T01: Hydrostatic Test
  • T0C: TSG Hydrostatic Test Report