All Categories
>
Flowmeters
>
Electromagnetic Flowmeters
>
ADMAG TI Series Electromagnetic Flowmeters
>
AXG4A Electromagnetic Flowmeter Remote Transmitter
> Configure Product
Configure Product AXG4A Electromagnetic Flowmeter Remote Transmitter
Close Window
Modify Configuration
Reset
Cancel
View Results
Use
C: Explosion protection
G: General-purpose
Explosion Protection
000: Non Explosion Protection Approval
CF2: FMc Flameproof (Canada)
CJ2: FMc Flameproof with Intrinsically Safe output (Canada)
CT2: FMc Flameproof with Intrinsically Safe output for FOUNDATION fieldbus (Canada)
FF2: FM Flameproof
FJ2: FM Flameproof with Intrinsically Safe output
FT2: FM Flameproof with Intrinsically Safe output for FOUNDATION fieldbus
JF5: Japan Flameproof
KF2: ATEX Flameproof
KJ2: ATEX Flameproof with Intrinsically Safe output
KT2: ATEX Flameproof with Intrinsically Safe output for FOUNDATION fieldbus
PF2: Korea Flameproof
SF2: IECEx Flameproof
SJ2: IECEx Flameproof with Intrinsically Safe output
ST2: IECEx Flameproof with Intrinsically Safe output for FOUNDATION fieldbus
UF2: INMETRO Flameproof (Brazil)
Housing and Coating
1: Standard Material with Standard Coating
2: Standard Material with Rugged Coating
Cable Entry
0: JIS G1/2 Female
2: ASME 1/2 NPT Female
4: ISO M20×1.5 Female
Power Supply
1: 100-240 V AC / 100-120 V DC
2: 24 V AC / DC
Communication and I/O
D: BRAIN
F0: FOUNDATION fieldbus I/O
G0: PROFIBUS PA IO
J: HART 7
M: Modbus
P0: EtherNet/IP
Communication and I/O Code (Type)
A: Type A
B: Type B
C: Type C
D: Type D
E: Type E
F: Type F
G: Type G
H: Type H
J: Type J
K: Type K
P: Type P
Q: Type Q
R: Type R
S: Type S
T: Type T
Transmitter Wiring Terminal
1: M4 Screw-type
2: Clamp Type
Display
1: With Display (English, Multi-language)
2: With Display (English, Chinese)
3: With Display (English)
N: Without Display/Remote Sensor
Application, Usage, and Operating Function
3A: 3-A Sanitary Certification
C1: Signal Down on Failure
C2: Signal Down on Failure (NAMUR NE 43 Compliant)
C3: Signal Up on Failure (NAMUR NE 43 Compliant)
CS: Canada Domestic Sales
E21: NAMUR NE21
EC: CE Marking
ELC: DC Noise Cut Circuit (for electrolytic bath)
HF2: Enhanced Dual Frequency Excitation Type
MC: microSD Card
PJ: Country-specific delivery: Japan
SL: SIL2 Certification
VE: EAC Approval Marking without Russian Pattern Approval Marking
VR: EAC Approval and Russian Pattern Approval Marking
WCD: Marine Certificate: DNV
Tag Plate and Mounting Bracket
SB: Stainless Steel Mounting Bracket
SCT: Stainless Steel Tag Plate
Direction of Cable Entry, Cable Gland
EG4: Waterproof Glands (Type G4)
EG5: Waterproof Glands (Type G5)
EP4: Plastic Glands (Type P4)
EP5: Plastic Glands (Type P5)
EU4: Waterproof Glands (Type U4)
EU5: Waterproof Glands (Type U5)
V53: Flameproof gland 3 pcs.
V54: Flameproof gland 4 pcs.
V55: Flameproof gland 5 pcs.
Reset
Cancel
View Results