Modify Configuration

Model
Use
Construction
Explosion Protection
Process Connection
Lining
A: PFA Lining C: Ceramics Tube
Electrode
Grounding Device
1: None 2: Grounding Rings
Housing and Coating
1: Standard Material with Standard Coating 2: Standard Material with Rugged Coating
Cable Entry
0: JIS G1/2 Female 2: ASME 1/2 NPT Female 4: ISO M20×1.5 Female
Accuracy
Power Supply
1: 100-240 V AC / 100-120 V DC 2: 24 V AC / DC
Communication and I/O
Communication and I/O Type
Transmitter Wiring Terminal
1: M4 Screw-type 2: Clamp Type
Display
1 With Display (English, Multi-language) 2 With Display (English, Chinese) 3: With Display (English) N Without Display/Remote Sensor
Application, Usage, and Operating Function
  • 3A: 3-A Sanitary Certification
  • C1: Signal Down on Failure
  • C2: Signal Down on Failure (NAMUR NE 43 Compliant)
  • C3: Signal Up on Failure (NAMUR NE 43 Compliant)
  • CH: Country-specific delivery: China
  • CM: Mirror Finished Ceramics (for adhesive fluid)
  • E21: NAMUR NE21
  • EC: CE Marking
  • ELC: DC Noise Cut Circuit (for electrolytic bath)
  • H: Vent Hole (for permeable fluid)
  • K1: Oil Prohibited Use
  • K5: Oil Prohibited Use with Dehydration
  • L: Signal and Excitation Cable Length
  • MC: microSD Card
  • MU: Oil Prohibited Use with Dehydration
  • PJ: Country-specific delivery: Japan
  • PM: Mirror Finished PFA(for adhesive fluid)
  • SL: SIL2 Certification
  • TS1: TSG marking: Pressure class GC1
  • TS2: TSG marking: Pressure class GC2
  • VE: EAC Approval Marking without Russian Pattern Approval Marking
  • VR: EAC Approval and Russian Pattern Approval Marking
Tag Plate and Mounting Bracket
  • SCT: Stainless Steel Tag Plate
Piping Parts
Direction of Cable Entry, Waterproof, Plastic and Flameproof Glands
  • EG2: Waterproof Glands (Type G2)
  • EG3: Waterproof Glands (Type G3)
  • EP2: Plastic Glands (Type P2)
  • EP3: Plastic Glands (Type P3)
  • EU2: Waterproof Glands (Type U2)
  • EU3: Waterproof Glands (Type U3)
  • RH: Cable Entry Direction Change
  • V51: Flameproof gland 1 piece
  • V52: Flameproof gland 2 pcs.
  • V53: Flameproof gland 3 pcs.
Certificate, Calibration, and Various Test
  • E01: Material Certificate (EN 10204- 3.1)
  • L2: Calibration Certificate (Level 2)
  • L3: Calibration Certificate (Level 3)
  • L4: Calibration Certificate (Level 4)
  • M01: Material Certificate
  • PM1: PMI Test (Type 1)
  • PM2: PMI Test (Type 2)
  • PM3: PMI Test (Type 3)
  • PT: Liquid Penetrant Test
  • PTC: TSG Liquid Penetrant Examination Report
  • SC: Specified Span Five-point Calibration
  • T01: Hydrostatic Test
  • T0C: TSG Hydrostatic Test Report