Modify Configuration

Item #
Transmitter
E: Essential U: Ultimate
Sensor
Meter Size
Material Wetted Parts
H: Ni alloy C-22/2.4602 S: Stainless steel 1.4404/316L
Process Connection Size
Process Connection Type
Sensor Housing Material
  • 0: Stainless steel 1.4301/304
  • 1: Stainless steel 1.4404/316L
Medium Temperature Range
0: Standard 1: Low 2: Mid-range 3: High
Mass Flow and Density Accuracy
Design and Housing
Ex Approval
Cable Entries
2: ANSI 1/2" NPT 4: ISO M20x1.5
Communication Type and I/O
Display
0: Without display 1: With Display
Connecting Cable Length
Additional Nameplate Information 1
  • BG: Nameplate with customer-specific identification
Presetting of customer parameters 2
  • PS: Presetting according to customer parameters. This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.
Accordance with Terms of Order
  • P2: Declaration of compliance with the order 2.1 according to EN 10204
  • P3: Quality Inspection Certificate (Inspection Certificate 3.1 according to EN 10204)
Material Certificates
  • P6: Certificate of Marking Transfer and Raw Material Certificates (Inspection Certificate 3.1 according to EN 10204)
Dye Penetration Test of Weld Seams
  • PT: Dye penetration test of process connection weld seams according to DIN EN ISO 3452-1, including certificate
Positive Material Identification of Wetted Parts
  • PM: Positive Material Identification of wetted parts, including certificate (Inspection Certificate 3.1 according to EN 10204)
Pressure Testing
  • P8: Hydrostatic Pressure Test Certificate (Inspection Certificate 3.1 according to EN 10204)
Welding Certificates
  • WP: Welding certificates:
    • WPS according to DIN EN ISO 15609-1
    • WPQR according to DIN EN ISO 15614-1
    • WQC according to DIN EN 287-1 or DIN EN ISO 6906-4N 10204)
Mass Flow Calibration
  • K2: Customer-specific 5-point mass flow calibration with factory calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
  • K5: Customer-specific 10-point mass flow calibration with DAkkS calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
Calibration Certificates
  • L2: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards, including a list of working standards used for calibration. Language: English/Japanese
  • L3: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards, including a list of primary standards to which the delivered product is traceable. Language: English/Japanese
  • L4: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards and that the calibration systém of Rota Yokogawa is traceable to national standards. Language: English/Japanese
Surfaces Free of Oil and Grease
  • H1: Degreasing of wetted surfaces according to ASTM G93-03 (Level C), including test report
Country-Specific Delivery
  • None
  • PJ: Quality Inspection Certificate according to the "Quality Inspection Standard" of Rotamass TI. Language: English/Japanese
  • CN: Delivery to China including China RoHS mark
  • KC: Delivery to Korea including KC mark
  • VB: Delivery to EAEU area including EAC mark and Belarus Pattern Approval mark
  • VE: Delivery to EAEU area including EAC mark
  • VR: Delivery to EAEU area including EAC mark and Russia Pattern Approval mark
X-Ray Inspection of Flange Weld Seam
  • RT: X-ray inspection of flange weld seam according to DIN EN ISO 17636-1/B Evaluation according to AD2000HP 5/3 and DIN EN ISO 5817/C, including certificate
Combined Certificates
  • P10: Combination of: P3, P6, P8
  • P11: Combination of: P3, P6, PM
  • P12: Combination of: P3, P6, PT, P8
  • P14: Combination of: PM, P8, WP
Rupture disc
  • RD: Rupture disc
Tube Health Check
  • TC: Tube health check
  • 1 This marking must be provided by the customer at the time the order is placed.
  • 2 This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.