Modify Configuration

Item #
Transmitter
E: Essential U: Ultimate
Sensor
Meter Size
Material Wetted Parts
Process Connection Size
Process Connection Type
Sensor Housing Material
Medium Temperature Range
Mass Flow and Density Accuracy
Design and Housing
Ex Approval
Cable Entries
2: ANSI 1/2" NPT 4: ISO M20x1.5
Communication Type and I/O
Display
0: Without display 1: With Display
Connecting Cable Length
Additional Nameplate Information 1
  • BG: Nameplate with customer-specific identification
Presetting of customer parameters 2
  • PS: Presetting according to customer parameters. This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.
Accordance with Terms of Order
  • P2: Declaration of compliance with the order 2.1 according to EN 10204
  • P3: Quality Inspection Certificate (Inspection Certificate 3.1 according to EN 10204)
Material Certificates
  • P6: Certificate of Marking Transfer and Raw Material Certificates (Inspection Certificate 3.1 according to EN 10204)
Dye Penetration Test of Weld Seams
  • PT: Dye penetration test of process connection weld seams according to DIN EN ISO 3452-1, including certificate
Positive Material Identification of Wetted Parts
  • PM: Positive Material Identification of wetted parts, including certificate (Inspection Certificate 3.1 according to EN 10204)
Pressure Testing
  • P8: Hydrostatic Pressure Test Certificate (Inspection Certificate 3.1 according to EN 10204)
Welding Certificates
  • WP: Welding certificates:
    • WPS according to DIN EN ISO 15609-1
    • WPQR according to DIN EN ISO 15614-1
    • WQC according to DIN EN 287-1 or DIN EN ISO 6906-4N 10204)
Mass Flow Calibration
  • K2: Customer-specific 5-point mass flow calibration with factory calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
  • K5: Customer-specific 10-point mass flow calibration with DAkkS calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
Calibration Certificates
  • L2: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards, including a list of working standards used for calibration. Language: English/Japanese
  • L3: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards, including a list of primary standards to which the delivered product is traceable. Language: English/Japanese
  • L4: The certificate confirms that the delivered instrument has undergone a calibration traceable to national standards and that the calibration systém of Rota Yokogawa is traceable to national standards. Language: English/Japanese
Surfaces Free of Oil and Grease
  • H1: Degreasing of wetted surfaces according to ASTM G93-03 (Level C), including test report
Country-Specific Delivery
  • None
  • PJ: Quality Inspection Certificate according to the "Quality Inspection Standard" of Rotamass TI. Language: English/Japanese
  • CN: Delivery to China including China RoHS mark
  • KC: Delivery to Korea including KC mark
  • VB: Delivery to EAEU area including EAC mark and Belarus Pattern Approval mark
  • VE: Delivery to EAEU area including EAC mark
  • VR: Delivery to EAEU area including EAC mark and Russia Pattern Approval mark
X-Ray Inspection of Flange Weld Seam
  • RT: X-ray inspection of flange weld seam according to DIN EN ISO 17636-1/B Evaluation according to AD2000HP 5/3 and DIN EN ISO 5817/C, including certificate
Combined Certificates
  • P10: Combination of: P3, P6, P8
  • P11: Combination of: P3, P6, PM
  • P12: Combination of: P3, P6, PT, P8
  • P13: Combination of: P3, P6, PT, PM, P8, WP
  • P14: Combination of: PM, P8, WP
Tube Health Check
  • TC: Tube health check
Customer Specific Special Product Manufacture
  • Z: Deviations from the specifications in this document are possible.
  • 1 This marking must be provided by the customer at the time the order is placed.
  • 2 This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.