All Categories
>
Flowmeters
>
Coriolis Flowmeters
>
Rotamass Intense
> Configure Product
Configure Product Rotamass Intense
Close Window
Modify Configuration
Reset
Cancel
View Results
Item #
RCET34S-08TG90-0E7A-NN00-2-JA0/L000
Transmitter
E: Essential
U: Ultimate
Sensor
T: Intense
Meter Size
34: Intense 34
36: Intense 36
38: Intense 38
Material Wetted Parts
H: Ni alloy C-22/2.4602
S: Stainless steel 1.4404/316L
Process Connection Size
08: DN8, 3/8"
15: DN15, 1/2"
20: DN20, 3/4"
25: DN25, 1"
Process Connection Type
TG9: Process connection with internal thread G
TT9: Process connection with internal thread NPT
Sensor Housing Material
0: Stainless steel 1.4301/304
1: Stainless steel 1.4404/316L
Medium Temperature Range
0: Standard
2: Mid-range
3: High
Mass Flow and Density Accuracy
70: Gas - Mass Flow 0.75%
D7: Liquid - Mass Flow 0.15%, Density 4 g/l
E7: Liquid - Mass Flow 0.2%, Density 4 g/l
Design and Housing
0: Integral type, Aluminum, Standard coating
2: Integral type, Aluminum, Corrosion protection coating
A: Remote type, Aluminum, PU coating, Stainless steel
B: Remote type, Aluminum, PU coating, Stainless steel, Long Neck
E: Remote type, Aluminum, Corrosion protection coating, Stainless steel
F: Remote type, Aluminum, Corrosion protection coating, Stainless steel, Long Neck
J: Remote type, Stainless Steel, Standard Neck
K: Remote type, Stainless Steel, Long Neck
Ex Approval
FF11: FM, group A, B, C, D, E, F, G
FF12: FM, group C, D, E, F, G
GF21: EAC Ex, explosion group IIC and IIIC
GF22: EAC Ex, explosion group IIB and IIIC
JF53: Japan Ex, Temperature class T3, explosion group IIC
JF54 :Japan Ex, Temperature class T4, explosion group IIC
KF21: ATEX, explosion group IIC and IIIC
KF22: ATEX, explosion group IIB and IIIC
NF21: NEPSI, explosion group IIC and IIIC
NF22: NEPSI, explosion group IIB and IIIC
NN00: None
PF21: Korea Ex, explosion group IIC and IIIC
PF22: Korea Ex, explosion group IIB and IIIC
SF21: IECEx, explosion group IIC and IIIC
SF22: IECEx, explosion group IIB and IIIC
UF21: INMETRO, explosion group IIC and IIIC
UF22: INMETRO, explosion group IIB and IIIC
Cable Entries
2: ANSI 1/2" NPT
4: ISO M20x1.5
Communication Type and I/O
JA: 1 active current output HART, 1 passive pulse or status output
JB: 2 active current outputs one with HART, 2 passive pulse or status outputs
JC: 2 active current outputs one with HART, 1 passive pulse or status output, 1 voltage-free status input
JD:1 active current output HART, 2 passive pulse or status outputs, 1 passive status output
JE: 1 active current output HART, 2 passive pulse or status outputs, 1 voltage-free status input
JF: 1 active current output HART, 1 passive pulse or status output, 1 active pulse or status output with pull-up resistor, 1 voltage-free status input
JG: 1 active current output HART, 1 passive pulse or status output, 1 active pulse or status output, 1 voltage-free status input
M0: Modbus output, 1 passive pulse or status output
M3: Modbus output, 2 passive pulse or status outputs
M4: Modbus output, 1 passive pulse or status output, 1 active pulse or status output
M5: Modbus output, 1 passive pulse or status output, 1 active pulse or status output with pull-up resistor
M6: Modbus output, 1 passive pulse or status output, 1 active current output
Display
0: Without display
1: With Display
Connecting Cable Length
L000: Without standard connecting cable
L005: 5 meter (16.4 ft) remote connecting cable terminated std. gray / Ex blue
L010: 10 meter (32.8 ft) remote connecting cable terminated std. gray / Ex blue
L015: 15 meter (49.2 ft) remote connecting cable terminated std. gray / Ex blue
L020: 20 meter (65.6 ft) remote connecting cable terminated std. gray / Ex blue
L030: 30 meter (98.4 ft) remote connecting cable terminated std. gray / Ex blue
Y000: Without fire retardant connecting cable
Y005: 5 meter (16.4 ft) remote fire retardant connecting cable, not terminated
Y010: 10 meter (32.8 ft) remote fire retardant connecting cable, not terminated
Y015: 15 meter (49.2 ft) remote fire retardant connecting cable, not terminated
Y020: 20 meter (65.6 ft) remote fire retardant connecting cable, not terminated
Y030: 30 meter (98.4 ft) remote fire retardant connecting cable, not terminated
Additional Nameplate Information
1
BG: Nameplate with customer-specific identification
Presetting of customer parameters
2
PS: Presetting according to customer parameters. This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.
Accordance with Terms of Order
P2: Declaration of compliance with the order 2.1 according to EN 10204
P3: Quality Inspection Certificate (Inspection Certificate 3.1 according to EN 10204)
Material Certificates
P6: Certificate of Marking Transfer and Raw Material Certificates (Inspection Certificate 3.1 according to EN 10204)
Dye Penetration Test of Weld Seams
PT: Dye penetration test of process connection weld seams according to DIN EN ISO 3452-1, including certificate
Positive Material Identification of Wetted Parts
PM: Positive Material Identification of wetted parts, including certificate (Inspection Certificate 3.1 according to EN 10204)
Pressure Testing
P8: Hydrostatic Pressure Test Certificate (Inspection Certificate 3.1 according to EN 10204)
Mass Flow Calibration
K2: Customer-specific 5-point mass flow calibration with factory calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
K5: Customer-specific 10-point mass flow calibration with DAkkS calibration certificate (mass flow or volume flow of water). A table listing the desired calibration points must be supplied with the order.
Welding Certificates
WP: Welding certificates:
WPS according to DIN EN ISO 15609-1
WPQR according to DIN EN ISO 15614-1
WQC according to DIN EN 287-1 or DIN EN ISO 6906-4N 10204)
Surfaces Free of Oil and Grease
H1: Degreasing of wetted surfaces according to ASTM G93-03 (Level C), including test report
Country-Specific Delivery
None
PJ: Quality Inspection Certificate according to the "Quality Inspection Standard" of Rotamass TI. Language: English/Japanese
CN: Delivery to China including China RoHS mark
KC: Delivery to Korea including KC mark
VB: Delivery to EAEU area including EAC mark and Belarus Pattern Approval mark
VE: Delivery to EAEU area including EAC mark
VR: Delivery to EAEU area including EAC mark and Russia Pattern Approval mark
X-Ray Inspection of Flange Weld Seam
RT: X-ray inspection of flange weld seam according to DIN EN ISO 17636-1/B Evaluation according to AD2000HP 5/3 and DIN EN ISO 5817/C, including certificate
Ferrite Testing
FE: Ferrite test for flange welding according to DIN EN ISO 8249
Combined Certificates
P10: Combination of: P3, P6, P8
P11: Combination of: P3, P6, PM
P12: Combination of: P3, P6, PT, P8
P13: Combination of: P3, P6, PT, PM, P8, WP
P14: Combination of: PM, P8, WP
Rupture disc
RD: Rupture disc
Tube Health Check
TC: Tube health check
Customer Specific Special Product Manufacture
Z: Deviations from the specifications in this document are possible.
1
This marking must be provided by the customer at the time the order is placed.
2
This information must be provided by the customer in the Yokogawa FlowConfigurator software at the time the order is placed.
Reset
Cancel
View Results