The YTA710 is the highly accurate temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC or Fieldbus signal for transmission.

The YTA710 supports HART® and FOUNDATION fieldbusTM communication protocols. HART types are certified as complying with SIL 2 for safety requirement.

FEATURES
High reliability
    Dual-compartment housing realizes high resistance capability to harsh environments.

Variety of sensor inputs
    The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.

Digital communication
    HART protocol revision is 7 and FOUNDATION fieldbusTM ITK vesion is 6.1. The instrument configuration can be changed by the user with using the Fieldmate or Handheld terminal.

Local Parameter Setting
    Parameter configuration by the push button offers easy and quick setup for parameters.

Self-diagnostics function
    Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.

Dual universal inputs
    Dual input can accept two thermocouple, RTD, ohm or DC millivolt inputs. Differential or average temperature measurement is selectable. The sensor backup function for automatically switches-over from the primary to the backup upon sensor failure.

Modify Configuration

Item #
Item #
Model
Output Signal
Sensor Input
  • 1: Single
  • 2: Double
Housing Code
  • A: Aluminum
  • C: Stainless
Electrical Connection
  • 0: G1/2 female
  • 2: 1/2 NPT female
  • 4: M20 female
Integral Indicator
  • D: with digital indicator
  • N: None
Mounting Bracket
Painting (Color Change)
Output Limits and Failure Operation (Optional)
Optional Specification
  • A: Lightning protector
  • CA: Data Configuration (Description into "Descriptor" parameter of HART protocol)
  • CM1: Sensor matching (RTD sensor matching function)
  • N4: Wired tag plate (316 stainless steel tag plate wired onto transmitter)
Select Approval
  • FU1: FM (US) [Intrinsically safe approval/non-incendive approval
  • KU2: ATEX Intrinsically safe approval
  • NS2: NEPSI Intrinsically safe approval
  • SU2: IECEx Intrinsically safe approval