Note To Users: The YTA110 has been replaced by the YTA610.

The YTA110 is the high performance temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC signal for transmission. The YTA110 supports either BRAIN or HART communication protocol.

The YTA110 in its standard configuration is certified by TÜV as complying with SIL2 for safety requirement.

FEATURES
    High performance
      Microprocesser-based sensing technology ensures long-term accuracy and high reliability.

    High reliability
      Dual-compartment housing realizes high resistance capability to harsh environments, and YTA110 has SIL2 capability for safety requirement.

    Variety of sensor inputs
      The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.

    Digital communication
      BRAIN or HART communication protocol is available. The instrument configuration can be changed by the user with using the BT200 or HART communicator.

    Self-diagnostics function
      Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.

    LCD display with bargraph
      The LCD display provides both a digital readout and percent bargraph simultaneously.

Modify Configuration

Item #
Item #
Model Note
Model
Output Signal
  • D: 4 to 20 mA DC with digital communication (BRAIN protocol)
  • E: 4 to 20 mA DC with digital communication (HART 5 protocol)
Electrical Connection
  • 0: G1/2 female
  • 2: 1/2 NPT female
  • 3: Pg 13.5 female
  • 4: M20 female
Integral Indicator
  • D: with digital indicator
  • N: None
Mounting Bracket 1
Painting (Color Change)
  • None
  • P1: Painting (Color change - Amplifier cover only - Munsell code: N1.5 Black)
  • P2: Painting (Color change - Amplifier cover only - Munsell code: 7.5BG4/1.5, Jade green)
  • P7: Painting (Color change - Amplifier cover only - Metallic silver)
  • PR: Painting (Color change - Amplifier and terminal Covers - Munsell code: 7.5 R4/14 Red)
  • X1: Painting (Coating change - Epoxy resin coating)
TIIS Certification (Optional)
  • JF3: TIIS Flameproof Approval
  • None
Attached Flameproof Packing Adapter (Optional)
  • G12: Attached Flameproof Packing Adapter
  • None
Output Limits and Failure Operation
  • C1: Output limits and failure operation - Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2mA DC or less
  • C2: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm down-scale: Output status at CPU failure and hardware error is -5%, 3.2 mA DC or less)
  • C3: Output limits and failure operation - NAMUR NE43 Compliant (Failure alarm up-scale: Output status at CPU failure and hardware error is 110%, 21.6 mA or more)
  • None
SUS316 Exterior Parts (Optional)
  • HC: SUS316 Stainless Steel Exterior Parts on the Amplifier Housing (Name Plates, Tag Plate, Screws)
  • None
Optional Specification
Select Approval
  • 1 For flat-panel mounting. please prepare bolts and nuts