Temperature Transmitters
category-1066
The YTA110 is the high performance temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC signal for transmission. The YTA110 supports either BRAIN or HART communication protocol.
The YTA110 in its standard configuration is certified by TÜV as complying with SIL2 for safety requirement.
FEATURES
The YTA310 and YTA320 are the highly accurate temperature transmitters that accept Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC signal for transmission. The YTA310 is a single sensor input model, and the YTA320 is a dual input model. Both models support either BRAIN or HART communication protocol, and YTA320 also supports FOUNDATION fieldbus.
The YTA310/320 in their standard configuration, with the exception of the Fieldbus type, are certified by TÜV as complying with SIL 2 for safety requirement.
FEATURES
The YTA610 supports HART® and FOUNDATION fieldbusTM communication protocols.
FEATURES
High reliability
Variety of sensor inputs
Digital communication
Local Parameter Setting
Self-diagnostics function
Dual universal inputs
The YTA710 supports HART® and FOUNDATION fieldbusTM communication protocols. HART types are certified as complying with SIL 2 for safety requirement.
FEATURES
High reliability
Variety of sensor inputs
Digital communication
Local Parameter Setting
Self-diagnostics function
Dual universal inputs
Model YTA110 Temperature Transmitter
Note To Users: The YTA110 has been replaced by the YTA610.The YTA110 is the high performance temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC signal for transmission. The YTA110 supports either BRAIN or HART communication protocol.
The YTA110 in its standard configuration is certified by TÜV as complying with SIL2 for safety requirement.
FEATURES
-
High performance
-
Microprocesser-based sensing technology ensures long-term accuracy and high reliability.
High reliability
-
Dual-compartment housing realizes high resistance capability to harsh environments, and YTA110 has SIL2 capability for safety requirement.
Variety of sensor inputs
-
The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.
Digital communication
-
BRAIN or HART communication protocol is available. The instrument configuration can be changed by the user with using the BT200 or HART communicator.
Self-diagnostics function
-
Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.
LCD display with bargraph
-
The LCD display provides both a digital readout and percent bargraph simultaneously.
Model YTA310/YTA320 Temperature Transmitter
Note To Users: The YTA310/320 has been replaced by the YTA710.The YTA310 and YTA320 are the highly accurate temperature transmitters that accept Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC signal for transmission. The YTA310 is a single sensor input model, and the YTA320 is a dual input model. Both models support either BRAIN or HART communication protocol, and YTA320 also supports FOUNDATION fieldbus.
The YTA310/320 in their standard configuration, with the exception of the Fieldbus type, are certified by TÜV as complying with SIL 2 for safety requirement.
FEATURES
-
Outstanding performance
-
Microprocesser-based sensing technology ensures high accuracy and reliability.
High reliability
-
Dual-eompartment housing realizes high resistance capability to harsh environments and the YTA310/320 have SIL2 capability for safety requirement.
Variety of sensor inputs
-
The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.
Digital communication
-
BRAIN or HART communication protocol is available. The instrument configuration can be changed by the user with using the BT200 or HART communicator.
Self-diagnostics function
-
Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.
LCD display with bargraph
-
The LCD display provides both a digital readout and percent bargraph simultaneously.
Dual universal inputs (Model YTA320)
-
The YTA320 can accept two thermocouple, RTD, ohm or DC milivolt inputs. Differential or average temperature measurement is selectable. The sensor backup function for automatically switches-over from the primary to the backup upon sensor failure.
Model YTA610 Temperature Transmitter
The YTA610 is the highly accurate temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC or Fieldbus signal for transmission.The YTA610 supports HART® and FOUNDATION fieldbusTM communication protocols.
FEATURES
High reliability
-
Dual-compartment housing realizes high resistance capability to harsh environments.
Variety of sensor inputs
-
The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.
Digital communication
-
HART protocol revision is 7 and FOUNDATION fieldbusTM ITK vesion is 6.2. The instrument configuration can be changed by the user with using the Fieldmate or Handheld terminal.
Local Parameter Setting
-
Parameter configuration by the push button offers easy and quick setup for parameters.
Self-diagnostics function
-
Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.
Dual universal inputs
-
Dual input can accept two thermocouple, RTD, ohm or DC millivolt inputs. Differential or average temperature measurement is selectable. The sensor backup function for automatically switches-over from the primary to the backup upon sensor failure.
Model YTA710 Temperature Transmitter
The YTA710 is the highly accurate temperature transmitter that accepts Thermocouple, RTD, ohms or DC millivolts inputs and converts it to a 4 to 20 mA DC or Fieldbus signal for transmission.The YTA710 supports HART® and FOUNDATION fieldbusTM communication protocols. HART types are certified as complying with SIL 2 for safety requirement.
FEATURES
High reliability
-
Dual-compartment housing realizes high resistance capability to harsh environments.
Variety of sensor inputs
-
The type of sensor input is user-selectable from thermocouples (T/C), RTDs, ohms, or DC millivolts.
Digital communication
-
HART protocol revision is 7 and FOUNDATION fieldbusTM ITK vesion is 6.1. The instrument configuration can be changed by the user with using the Fieldmate or Handheld terminal.
Local Parameter Setting
-
Parameter configuration by the push button offers easy and quick setup for parameters.
Self-diagnostics function
-
Continuous self-diagnostics capability ensures longterm performance and lower cost of ownership.
Dual universal inputs
-
Dual input can accept two thermocouple, RTD, ohm or DC millivolt inputs. Differential or average temperature measurement is selectable. The sensor backup function for automatically switches-over from the primary to the backup upon sensor failure.