ADMAG TI Series Electromagnetic Flowmeters
admag-ti-series-electromagnetic-flowmeters
The AXW series is ideal for industrial process lines, and water supply / sewage applications. With outstanding reliability and ease of operation, developed on decades of field-proven experience, the AXW will increase user benefits while reducing total cost of ownership.
Sizes are available from 500 mm (20 in.) to 1800 mm (72 in.) with a wide liner selection such as PTFE, hard rubber, soft rubber, and polyurethane lining. Offering industry standard process connections such as ASME, AWWA, EN, JIS, and AS flange standards. A submersible version is also available. /Asset/16_AXW500_IF_PTFE-No_Rings_03.jpg
AXW Electromagnetic Flowmeter
The ADMAG AXWTM series of magnetic flow meters has been developed based on Yokogawa’s decades long experience in Magnetic Flowmeters. The AXW series continues the tradition of high quality and reliability that has become synonymous with the Yokogawa name.The AXW series is ideal for industrial process lines, and water supply / sewage applications. With outstanding reliability and ease of operation, developed on decades of field-proven experience, the AXW will increase user benefits while reducing total cost of ownership.
Sizes are available from 500 mm (20 in.) to 1800 mm (72 in.) with a wide liner selection such as PTFE, hard rubber, soft rubber, and polyurethane lining. Offering industry standard process connections such as ASME, AWWA, EN, JIS, and AS flange standards. A submersible version is also available. /Asset/16_AXW500_IF_PTFE-No_Rings_03.jpg